Solenoid coil VACN-N-K1-16B-EX4-M

8029142

GTIN: 4052568280468

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Cable
Type of mounting
Via knurled nut
Characteristic coil data
110 V AC: 50/60 Hz, power 2.4 VA
Degree of protection
IP65