Proportional flow control valve VPCF-6-L-8-G38-10-V1-E-EX2

8041716

GTIN: 4052568286163

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
3-way proportional flow control valve
Pneumatic connection, port 1
G3/8
Flow rate control range
30 l/min - 1500 l/min
Signal range analogue input
0 - 10 V
Current rating per output
100 mA