Suction cup with connection OGVM-30-A-N-G14F
8073835
GTIN: 4052568300784
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Suction cup diameter
30 mm
Suction cup shape
Round protective bellows 1.5-fold
Holding force at nominal operating pressure
37 N
Material suction cup
NBR



