Mini slide DGST-6-50-Y12A

8085161

GTIN: 4052568450496

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
6 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
34 N
Stroke
50 mm
Cushioning
External hydraulic cushioning
Position detection
Via proximity switch