Mini slide DGST-8-50-Y12A
8085164
GTIN: 4052568450526
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Piston diameter
8 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
60 N
Stroke
50 mm
Cushioning
External hydraulic cushioning
Position detection
Via proximity switch



