Quarter turn actuator DFPD-120-RP-90-RS35-F07-R3-C-VDE2

8102824

GTIN: 4052568455453

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection
G1/4
Torque at nominal operating pressure and 0° swivel angle
50.1 Nm
Swivel angle
90 deg
Flange hole pattern
F07
Shaft connection
T17