Push-in L-fitting NPQE-L-M5-Q3-P10

8112937

GTIN: 4052568462857

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread M5
Pneumatic connection, port 2
For tubing outer diameter of 3 mm
Design
L-shape
Ambient temperature
-5 °C - 60 °C
Nominal size
2.2 mm