Push-in L-fitting NPQE-L-R38-Q14-P5

8112956

GTIN: 4052568463045

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread R3/8
Pneumatic connection, port 2
For tubing outside diameter of 14 mm
Design
L-shape
Ambient temperature
-5 °C - 60 °C
Nominal size
11.5 mm