Push-in L-fitting, long NPQE-LL-M7-Q6-P10

8113015

GTIN: 4052568463434

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread M7
Pneumatic connection, port 2
For tubing outside diameter of 6 mm
Design
L-shape, long
Ambient temperature
-5 °C - 60 °C
Nominal size
2.3 mm