Push-in L-fitting, long NPQE-LL-R14-Q10-P10

8113024

GTIN: 4052568463526

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread R1/4
Pneumatic connection, port 2
For tubing outside diameter of 10 mm
Design
L-shape, long
Ambient temperature
-5 °C - 60 °C
Nominal size
8.5 mm