Push-in T-fitting NPQE-T-R18-Q12-P10

8113055

GTIN: 4052568463830

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread R1/8
Pneumatic connection, port 2
For tubing outer diameter of 12 mm
Design
T-shape
Ambient temperature
-5 °C - 60 °C
Nominal size
6.5 mm