Solenoid coil VACC-S18-120-K4-1UF-KS4ME

8118322

GTIN: 4052568588410

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Electrical connection
Terminal box, cable entry thread M20x1.5
Characteristic coil data
24 V AC: 50/60 Hz, power 12.0 VA - 24 V DC: 12.0 W
Degree of protection
IP66