Toothed belt axis ELGD-TB-KF-60-200-0H-PU2

8192344

GTIN: 4052568644901

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Size
60
Max. feed force Fx
350 N
Repetition accuracy
±0.04 mm