On/off valve MS6-EM1-AGE

8232875

GTIN: 4052568778200

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G3/4
Standard nominal flow rate (standardised to DIN 1343)
8700 l/min
Operating pressure
0 bar - 18 bar
Type of actuation
Manual