Barbed T-fitting TCN-M5-PK-3

12259

GTIN: 4052568021467

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread M5
Pneumatic connection, port 2
For tubing outside diameter of 4 mm
Nominal size
2 mm
Ambient temperature
0 °C - 60 °C