Suction cup with connection VAS-10-M5-SI-B

1385610

GTIN: 4052568061968

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Suction cup diameter
10 mm
Effective suction diameter
8.2 mm
Suction cup shape
Round, flat
Material suction cup
VMQ (silicone)