Guided drive DFM-40-200-P-A-KF

170945

GTIN: 4052568140274

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
40 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
754 N
Stroke
200 mm
Cushioning
Elastic cushioning rings/plates at both ends
Position detection
Via proximity switch