ISO cylinder DSNU-20-320-PPV-A

34720

GTIN: 4052568010065

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
188.5 N
Stroke
320 mm
Cushioning
Pneumatic cushioning, adjustable at both ends