Barbed elbow fitting LCNH-3/8-PK-6

35990

GTIN: 4052568023386

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G3/8
Pneumatic connection, port 2
For tubing outside diameter of 8 mm
Nominal size
4.9 mm
Ambient temperature
0 °C - 60 °C