Solenoid valve VSVA-B-T32U-AZH-A1-1R2L
534523
GTIN: 4052568168179
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
2x3/2 open monostable
Standard nominal flow rate (standardised to DIN 1343)
900 l/min
pneumatic working port
Sub-base size 26 mm to ISO 15407-1
Type of actuation
Electrical



