Mini slide DGSL-25-30-Y3A
544048
GTIN: 4052568183912
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
32 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
483 N
Stroke
30 mm
Cushioning
Progressive shock absorber at both ends
Position detection
Via proximity switch



