Solenoid valve VUVS-LT25-T32U-MZD-G14-F8-1C1

8035205

GTIN: 4052568294304

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Valve function
2x3/2 open monostable
Standard nominal flow rate (standardised to DIN 1343)
1000 l/min
Pneumatic connection, port 1
G1/4
pneumatic working port
G1/4
Type of actuation
Electrical