Compact cylinder AEN-S-12-5-I-P-A

8076475

GTIN: 4052568300302

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
12 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
60 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/plates at both ends