Compact cylinder AEN-S-25-25-I-P

8076504

GTIN: 4052568461126

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Pushing
Piston diameter
25 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
259 N
Stroke
25 mm
Cushioning
Elastic cushioning rings/plates at both ends