Push-in L-fitting, long NPQE-LL-M3-Q4-P10
8113011
GTIN: 4052568463397
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Pneumatic connection, port 1
Male thread M3
Pneumatic connection, port 2
For tubing outside diameter of 4 mm
Design
L-shape, long
Ambient temperature
-5 °C - 60 °C
Nominal size
1 mm


