News
Back
Careers
Festo as an employer
Vocational training
Vacancies and applications
Login
Cart
India
Add a second order code
Pressure gauges
Home
Products
Compressed air preparation
Pressure gauges
FMA
Flanged pressure gauge FMA
Flanged pressure gauge to DIN EN 837-1 for front panel or in-line installation with display range up to 16 bar or 230 psi.
Designs based on EN 837-1
Pneumatic connection via G thread
Display units bar, psi
Downloads
FMA_EN.PDF