Servo motor EMMB-AS
Particularly low-cost and compact AC synchronous servo motor for simple positioning tasks.
- Basic series - for cost-sensitive, simple positioning tasks
- A selection of 3 motor sizes in up to 2 lengths
- Brushless, permanently magnetized synchronous servo motor
- Digital absolute displacement encoder, single turn; multi-turn optional
- Sturdy, dynamic, accurate
- Optimised connection technology
- Degree of protection IP65 (for motor housing and cable connections (without plug connectors)) and up to IP54 (on the motor shaft with shaft seal)
- Optionally with holding brake
- Fits perfectly into our comprehensive product portfolio of electromechanical actuators, motors, servo drives and control systems