중앙 집중식 제어로 간단하게 시작하기

수소를 생산하려면 중앙 집중식 자동화와 분산형 자동화 중 어떤 것을 선택해야 할까요? 여기에서 귀사의 수소 시스템에 가장 적합한 구성을 찾아보세요. 이 글에서는 제어 캐비닛을 사용한 중앙 집중식 접근 방식이 수소 기술을 시작하고 기존 시스템을 최적화하는 데 이상적인 이유를 설명합니다.

The benefits for you:

☑ Pre-assembled inputs and outputs speed up the assembly process

☑ The multi-pin connection makes routing the tubing unnecessary

☑ Clear structure ensures fast, safe installation

☑ Pre-assembled delivery saves time on site

Festo AX ensures smooth operation

Festo AX is AI-supported software for real-time analysis and optimisation of machine processes. The AI continuously analyses real-time data and detects irregularities at an early stage, preventing failures. In combination with the digital maintenance and servicing software Smartenance, you can plan maintenance exactly when it is needed – never too early and never too late.

Central yet flexible?

Yes – the centrally controlled system is both flexible and cost-efficient. Modules can be replaced or added individually. The system remains stable, even when changes are made. This allows it to expand with the application, both safely and efficiently.

Festo is your partner for hydrogen projects

Festo has been supporting leading companies in the chemical industry for years with their successful production of hydrogen. With many successful projects in electrolysis and automation, we provide sound industry knowledge and practical solutionsfor safe hydrogen production exactly where it is needed.

Checklist:

☑ Safe hydrogen production with centralised automation

☑ Compact control cabinet with protection and clear structure

☑ Modular design for quick customisation

☑ Predictive maintenance with Festo AX and Smartenance

☑ Support from experienced Festo experts