통합 솔루션은 공압 시스템의 견고성과 속도를 전기 시스템의 제어 및 유연성과 결합합니다. 이를 통해 기계 성능이 향상되고 시스템 효율성이 향상됩니다. 개방형 아키텍처를 기반으로 하는 구성 요소는 중앙 집중식 개념이든 분산형 개념이든 이러한 공생을 촉진합니다. 모듈식 구조는 단순하고 복잡한 요구 사항을 모두 효율적으로 충족할 수 있는 기반을 만듭니다. 다음 솔루션 접근 방식은 자동화 솔루션에 두 기술의 장점을 최대한 활용하는 데 도움이 됩니다.


전기 및 공압 시스템 통합을 위한 5가지 솔루션

1. 필드버스 인터페이스를 갖춘 밸브 터미널의 사용

다양한 필드버스 시스템과 호환되는 밸브 터미널은 전자 제어와 공압 모델 간의 통신을 위한 효율적인 솔루션을 제공합니다. 이러한 시스템은 제어 장치와 액추에이터를 직접 연결할 수 있어 설치 복잡성을 최소화하고 전반적인 시스템 신뢰성을 높입니다.

2. Open system architecture with a modular approach

Systems that support both centralised and decentralised I/Os and integrated valve terminals enable a significant increase in flexibility without additional complexity. By selecting a network protocol, different operating requirements can be accommodated for a precise and tailored result. This modular approach reduces storage costs and ensures product availability. It also offers a comprehensive integration of electric and pneumatic systems and optimises network resources.

3. Integrated automation platforms

Integrated automation platforms that combine controller units with modular I/O and fieldbus interfaces are especially suitable for managing hybrid systems in industrial automation. They facilitate the efficient control and monitoring of both electric and pneumatic components and create a sturdy foundation for complex automation requirements.

4. Using software tools and digital twins

Software tools that support the design, simulation and diagnostics of automation systems play a decisive role in modern automation technology. Engineering tools, for example for creating circuit diagrams or configuring complex products, simplify and speed up development. By using digital twins, engineers can virtually simulate and test systems before they are implemented physically. This contributes to the optimisation of system integration and helps identify and minimise errors at an early stage.

5. Implementing IoT solutions for networked automation

IoT-enabled technologies that enable networked maintenance and monitoring of automation systems improve predictive maintenance and fault detection. By recording and analysing status data in real time, maintenance requirements can be identified at an early stage and downtime minimised, thus increasing the overall efficiency of the system.


Automate more efficiently with the best of electrics and pneumatics

From valve terminals with fieldbus interfaces to open system architecture and IoT solutions, each of these approaches helps to minimise system complexity and maximise performance. Take advantage of these advanced technologies to perfectly combine electric and pneumatic systems for greater efficiency and flexibility in your machine concepts.