Barbed bulkhead connector SCN-PK-4

11973

GTIN: 4052568021382

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
For tubing outside diameter of 6 mm
Nominal size
2.8 mm
Ambient temperature
0 °C - 60 °C