Flat cylinder DZH-40-40-PPV-A

14053

GTIN: 4052568112264

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
40 mm - Equivalent diameter
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
754 N
Stroke
40 mm
Cushioning
Pneumatic cushioning, adjustable at both ends