ISO cylinder DSNU-20- -P-A
14328
Downloads
Loading...
Mode of operation
Double-acting
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
188.5 N
Stroke
1 mm - 320 mm
Cushioning
Elastic cushioning rings/plates at both ends


