Compact cylinder AEVUZ-80-10-A-P-A
157290
GTIN: 4052568124991
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Mode of operation
Single-acting - Pulling
Piston diameter
80 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
2733 N
Stroke
10 mm
Cushioning
Elastic cushioning rings/plates at both ends

