Push-in fitting QS-V0-1/4-12

160505

GTIN: 4052568035549

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread R1/4
Pneumatic connection, port 2
For tubing outer diameter of 12 mm
Ambient temperature
0 °C - 60 °C
Nominal size
8.5 mm
Operating pressure complete temperature range
-0.95 bar - 10 bar