Flat cylinder DZF-63- -A-P-A-S20

161306

Loading...
Mode of operation
Double-acting
Piston diameter
63 mm - Equivalent diameter
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1682 N
Stroke
1 mm - 320 mm
Cushioning
Elastic cushioning rings/plates at both ends