ISO cylinder DSBG-100-200-PPVA-N3

1646808

GTIN: 4052568244446

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Mode of operation
Double-acting
Piston diameter
100 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
4712 N
Stroke
200 mm
Cushioning
Pneumatic cushioning, adjustable at both ends