Push-in connector CQ-18H-15

177702

GTIN: 4052568038519

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Push-in sleeve CQ-18
Pneumatic connection, port 2
For pipe/tubing outside diameter of 15 mm
Temperature-dependent operating pressure
-0.95 bar - 15 bar
Ambient temperature
-25 °C - 70 °C
Nominal size
12.15 mm