Plastic pipe PQ-PA-22X2X3000
177731
GTIN: 4052568075644
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Outside diameter
22 mm
Inside diameter
18 mm
Material tubing
PA
Temperature-dependent operating pressure
-0.95 bar - 15 bar
Ambient temperature
-25 °C - 75 °C
