Push-in T-fitting QST-G1/4-8

186161

GTIN: 4052568039653

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread G1/4
Pneumatic connection, port 2
For tubing outside diameter of 8 mm
Temperature-dependent operating pressure
-0.95 bar - 14 bar
Ambient temperature
-10 °C - 80 °C
Nominal size
6.7 mm