Vacuum generator VN-10-H-T3-PI4-VI4-RI4
193500
GTIN: 4052568079925
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Nominal size, Laval nozzle
0.95 mm
Max. vacuum
89 %
Max. suction flow rate against atmosphere
25 l/min





