Shut-off valve HE-G3/8-LO

197133

GTIN: 4052568160203

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
G3/8
Standard nominal flow rate (standardised to DIN 1343)
5200 l/min
Operating pressure
1 bar - 10 bar
Type of actuation
Manual