ISO cylinder DSBG-200- -P-N3

2537445

Loading...
Mode of operation
Double-acting
Piston diameter
200 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
18850 N
Stroke
1 mm - 2700 mm
Cushioning
Elastic cushioning rings/plates at both ends