Barbed elbow fitting LCNH-M5-PK-2

35982

GTIN: 4052568023300

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Pneumatic connection, port 1
Male thread M5
Pneumatic connection, port 2
For tubing outer diameter of 3 mm
Nominal size
1.3 mm
Ambient temperature
0 °C - 60 °C