Compact cylinder DPDM-Q-20-5-P-PA
4840832
GTIN: 4052568293635
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Loading...
Mode of operation
Single-acting - Pulling
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
130 N
Stroke
5 mm
Cushioning
Elastic cushioning rings/plates at both ends

