Service unit combination MSB6-1/2-FRC5:J1M1
530244
GTIN: 4052568164812
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Pneumatic connection, port 1
G1/2
Standard nominal flow rate (standardised to DIN 1343)
3700 l/min
Pressure regulation range
0.5 bar - 12 bar
Grade of filtration
40 µm






