Mini slide DGSL-8-40-Y3A

543939

GTIN: 4052568182847

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
10 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
47 N
Stroke
40 mm
Cushioning
Progressive shock absorber at both ends
Position detection
Via proximity switch