Mini slide DGSL-16-30-Y3A

543999

GTIN: 4052568183424

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
20 mm
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
188 N
Stroke
30 mm
Cushioning
Progressive shock absorber at both ends
Position detection
Via proximity switch