Hinge cylinder DWA-50-50-Y

549543

GTIN: 4052568190613

The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Loading...
Piston diameter
50 mm
Stroke
50 mm
Pneumatic connection
Rc1/4
Theoretical force at 0.6 MPa (6 bar, 87 psi), advance stroke
1178 N
Theoretical force at 0.6 MPa (6 bar, 87 psi), return stroke
990 N