Swivel/linear unit DSL-32-50-270-CC-A-S2-B
556511
GTIN: 4052568200947
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Downloads
Links
Loading...
Piston diameter
32 mm
Theoretical torque at 0.6 MPa (6 bar, 87 psi)
10 Nm
Swivel angle
0 deg - 246 deg
Permissible mass moment of inertia
0.0021 kgm²
Position detection
Via proximity switch



