Solenoid valve VUVS-L20-P53C-MZD-G18-F7
575685
GTIN: 4052568224097
The Global Trade Item Number (GTIN) is an international, unique number for labeling products.
Links
Loading...
Valve function
5/3-way, closed
Standard nominal flow rate (standardised to DIN 1343)
700 l/min
Pneumatic connection, port 1
G1/8
pneumatic working port
G1/8
Type of actuation
Electrical



